HEAVY-DUTY Soap dispenser SD300
HEAVY-DUTY Soap dispenser SD300

    HEAVY-DUTY Soap dispenser SD300

    Soap dispenser for wall mounting, stainless steel, surface satin finished, material thickness 14 gauge (2 mm), casing is held in place by a stainless steel rod fixed to the mounting plate and a security lock, suitable for liquid soaps and lotions, 1 liter soap tank, push button on front, inclusive stainless steel screws and dowels. Dimensions 128 x 320 x 127 mm (W x H x D)
    Specifikation
    • Lock      Screw-lock
      Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      127.00 mm
      Overall height      320.00 mm
      Overall width      128.00 mm
      Type of mounting      Wall mounting
      Filling quantity      1.00000
      Filling quantity uom      Liter
      Type of consumable      Liquid soap
      Type of operation      Manual operation
      Type of soap container      Integrated refillable tank

    Teknisk specifikation
    • Unik ref.2000057729
    • ProduktfamiliePrison units
    • ProduktgruppeSoap dispensers
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2020-02-13
    • Udgavenummer1
    • Højde (mm)320
    • Bredde (mm)128
    • Dybde (mm)127
    Relateret
    • Materiale primærtRustfrit stål
    • Designet iØstrig
    • Fremstillet iØstrig
    • Nettovægt (kg)3.5
    Klassifikation
    • BIMobject-kategoriSanitet - Dispensere
    • Uniclass 2015-kodePr_40_70_22_81
    • Uniclass 2015-beskrivelseSoap dispensers

    Tilgængelighed i region

    Asien Europa Oceanien Nordamerika Afrika