STRATOS Clothes hook STRX694
STRATOS Clothes hook STRX694

    STRATOS Clothes hook STRX694

    Double hook for wall mounting, stainless steel, surface satin finished, 18 mm pipe diameter, drilled hole on bottom for fixation, includes stainless steel screws and dowels. Dimensions 69 x 18 x 60 mm (W x H x D)
    Specifikation
    • Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      60.00 mm
      Overall height      18.00 mm
      Overall width      69.00 mm
      Type of mounting      Wall mounting
      Number of hooks      2.00000

    Teknisk specifikation
    • Unik ref.2000057985
    • ProduktfamilieAccessories
    • ProduktgruppeHooks
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2019-07-25
    • Udgavenummer1
    • Højde (mm)18
    • Bredde (mm)69
    • Dybde (mm)60
    Relateret
    • Materiale primærtRustfrit stål
    • Designet iØstrig
    • Fremstillet iØstrig
    • Nettovægt (kg)0.14
    Klassifikation
    • BIMobject-kategoriSanitet - Badeværelsestilbehør
    • Uniclass 2015-kodePr_40_30_78_15
    • Uniclass 2015-beskrivelseClothes hooks

    Tilgængelighed i region

    Asien Europa Oceanien Nordamerika Afrika