Jumbo toilet roll holder CHRX669
Jumbo toilet roll holder CHRX669

    Jumbo toilet roll holder CHRX669

    Jumbo roll holder for wall mounting, stainless steel, surface satin finished, material thickness 0.8 mm, cylinder lock with Franke standard key, closed round casing with inspection window, paper withdrawal over two tear-off edges, for 1 roll with max. Ø 260 mm, includes stainless steel screws and dowels. Dimensions 269 x 269 x 116 mm (W x H x D)
    Specifikation
    • Lock      Key-lock
      Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      116.00 mm
      Overall height      269.00 mm
      Overall width      269.00 mm
      Type of mounting      Wall mounting
      Filling quantity      1.00000
      Filling quantity uom      Rolls
      Maximum depth/diameter of consumable      260.00 mm
      Maximum width of consumable      105.00 mm
      Spindle  Yes
      Surface finish      Satin finished

    Teknisk specifikation
    • Unik ref.2000060983
    • ProduktfamilieAccessories
    • ProduktgruppeWC-roll holders
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2019-07-25
    • Udgavenummer1
    • Højde (mm)269
    • Bredde (mm)269
    • Dybde (mm)116
    Relateret
    • Materiale primærtRustfrit stål
    • Designet iØstrig
    • Fremstillet iØstrig
    • Nettovægt (kg)1.28
    Klassifikation
    • BIMobject-kategoriSanitet - Toilettilbehør
    • Uniclass 2015-kodePr_40_20_76_88
    • Uniclass 2015-beskrivelseToilet roll holders

    Tilgængelighed i region

    Asien Europa Oceanien Nordamerika Afrika