HEAVY-DUTY clothes hook HDTX692
HEAVY-DUTY clothes hook HDTX692

    HEAVY-DUTY clothes hook HDTX692

    Coat hook for on-wall installation, stainless steel, material thickness 2 mm, visible surface satin finished. Safety hook tilts downwards when overloaded, projection 30 mm from wall plate. Mounting from the front with screws. M6S plastic dowels to be provided by the builder. Dimensions 108 x 108 x 52 mm (W x H x D)
    Specifikation
    • Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      52.00 mm
      Overall height      108.00 mm
      Overall width      108.00 mm
      Type of mounting      Wall mounting
      Number of hooks      1.00000
      Special functionality      Anti ligature feature

    Teknisk specifikation
    • Unik ref.2000090046
    • ProduktfamiliePrison units
    • ProduktgruppeHooks
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2020-02-21
    • Udgavenummer1
    • Højde (mm)108
    • Bredde (mm)108
    • Dybde (mm)52
    Relateret
    • Materiale primærtRustfrit stål
    • Designet iTyskland
    • Fremstillet iTyskland
    • Nettovægt (kg)0.48
    Klassifikation
    • BIMobject-kategoriSanitet - Badeværelsestilbehør
    • Uniclass 2015-kodePr_40_30_78_15
    • Uniclass 2015-beskrivelseClothes hooks

    Tilgængelighed i region

    Asien Europa Oceanien Nordamerika Afrika