RODAN hygiene waste bin RODX611
RODAN hygiene waste bin RODX611

    RODAN hygiene waste bin RODX611

    Sanitary towel and disposal bin for wall mounting, stainless steel, surface satin finished, material thickness 0.8 mm, folded front cover, approx. 3.7 liter capacity, removable plastic container inside, includes stainless steel screws and dowels. Dimensions 200 x 295 x 165 mm (W x H x D)
    Specifikation
    • Bag holder      No
      Filling volume      3.70 liter
      Lid      Yes
      Lock      No lock
      Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      165.00 mm
      Overall height      295.00 mm
      Overall width      200.00 mm
      Type of mounting      Wall mounting
      Surface finish      Satin finished

    Teknisk specifikation
    • Unik ref.2000090063
    • ProduktfamilieAccessories
    • ProduktgruppeHygiene bins
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2019-07-25
    • Udgavenummer1
    • Højde (mm)295
    • Bredde (mm)200
    • Dybde (mm)165
    Relateret
    • Materiale primærtRustfrit stål
    • Designet iForenede Arabiske Emirater
    • Fremstillet iForenede Arabiske Emirater
    • Nettovægt (kg)2.28
    Klassifikation
    • BIMobject-kategoriSanitet - Affaldskurve
    • Uniclass 2015-kodePr_40_50_07_76
    • Uniclass 2015-beskrivelseSanitary towel disposal bins

    Tilgængelighed i region

    Asien Europa Oceanien Nordamerika Afrika