RODAN soap dispenser RODX619
RODAN soap dispenser RODX619

    RODAN soap dispenser RODX619

    Soap dispenser for wall mounting, stainless steel, surface satin finished, material thickness 0.8 mm, folded front cover, cylinder lock with Franke standard key, suitable for liquid soaps and lotions, 1 liter soap tank, push button on front, includes stainless steel screws and dowels. Dimensions 200 x 140 x 132 mm (W x H x D)
    Specifikation
    • Lock      Key-lock
      Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      132.00 mm
      Overall height      140.00 mm
      Overall width      200.00 mm
      Type of mounting      Wall mounting
      Filling quantity      1.00000
      Filling quantity uom      Liter
      Type of consumable      Liquid soap
      Type of operation      Manual operation
      Type of soap container      Integrated refillable tank

    Teknisk specifikation
    • Unik ref.2000090068
    • ProduktfamilieAccessories
    • ProduktgruppeSoap dispensers
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2019-07-25
    • Udgavenummer1
    • Højde (mm)140
    • Bredde (mm)200
    • Dybde (mm)132
    Relateret
    • Materiale primærtRustfrit stål
    • Designet iForenede Arabiske Emirater
    • Fremstillet iForenede Arabiske Emirater
    • Nettovægt (kg)1.12
    Klassifikation
    • BIMobject-kategoriSanitet - Dispensere
    • Uniclass 2015-kodePr_40_70_22_81
    • Uniclass 2015-beskrivelseSoap dispensers

    Tilgængelighed i region

    Asien Europa Oceanien Nordamerika Afrika