RODAN toilet brush holder RODX687
RODAN toilet brush holder RODX687

    RODAN toilet brush holder RODX687

    Toilet brush holder for wall mounting, stainless steel, surface satin finished, material thickness 1.2 mm, folded front, closed cover to the front, with white nylon brush with flushing rim cleaner, withdrawal opening either left or right, depending on mounting, removable plastic drip tray, includes stainless steel screws and dowels. Dimensions 107 x 230 x 97 mm (W x H x D)
    Specifikation
    • Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      97.00 mm
      Overall height      230.00 mm
      Overall width      107.00 mm
      Type of mounting      Wall mounting
      Brush colour      White
      Type of brush       Nylon

    Teknisk specifikation
    • Unik ref.2000100000
    • ProduktfamilieAccessories
    • ProduktgruppeToilet brush holders
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2019-07-25
    • Udgavenummer1
    • Højde (mm)230
    • Bredde (mm)107
    • Dybde (mm)97
    Relateret
    • Materiale primærtRustfrit stål
    • Designet iForenede Arabiske Emirater
    • Fremstillet iForenede Arabiske Emirater
    • Nettovægt (kg)0.83
    Klassifikation
    • BIMobject-kategoriSanitet - Toilettilbehør
    • Uniclass 2015-kodePr_40_20_76_86
    • Uniclass 2015-beskrivelseToilet brush holders

    Tilgængelighed i region

    Asien Europa Oceanien Nordamerika Afrika