CAMPUS urinal stand BS550
CAMPUS urinal stand BS550

    CAMPUS urinal stand BS550

    Floor standing urinal, stainless steel, surface satin finished, material thickness 1.5 mm, back inlet button spreaders 1/2" at 600 mm spacings, 1 1/2" flat perforated waste. Dimensions 600 x 1076 x 260 mm (W x H x D)
    Specifikation
    • Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      260.00 mm
      Overall height      1,076.00 mm
      Overall width      600.00 mm
      Type of mounting   Wall and floor mounting
      Type of waste kit      Flat perforated waste
      Outlet size      G 1 1/2
      Inlet size      G 1/2 B
      Minimum flushing capacity      2.00 liter
      Type of flushing      Water flushed
      Type of urinal      Urinal stand
      Water inlet      Concealed
      Water outlet      Concealed

    Teknisk specifikation
    • Unik ref.2000100030
    • ProduktfamilieUrinals / WC
    • ProduktgruppeTrough urinals
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2021-04-30
    • Udgavenummer1
    • Højde (mm)1076
    • Bredde (mm)600
    • Dybde (mm)260
    Relateret
    • Materiale primærtRustfrit stål
    • Designet iØstrig
    • Fremstillet iØstrig
    • Nettovægt (kg)18
    Klassifikation
    • BIMobject-kategoriSanitet - Urinaler
    • Uniclass 2015-kodePr_40_20_93_77
    • Uniclass 2015-beskrivelseSlab urinals

    Tilgængelighed i region

    Asien Europa Oceanien Nordamerika Afrika