AQUALINE urinal flush valve AQRM464
AQUALINE urinal flush valve AQRM464

    AQUALINE urinal flush valve AQRM464

    AQUALINE urinal flush valve DN 15 for surface installation, flushing quantity and volume flow adjustable, with lockable water quantity regulator, inlet pipe and connector. All-metal construction polished chromium-plated brass.
    Specifikation
    • Type of mounting Wall mounting
      Type of operation Manual operation
      Diameter nominal DN 15
      Calculation flow rate cold water 0.30 liter per second
      Functional principle Hydraulic self-closing
      Minimum flow pressure 1.00 bar
      Type of flushing fitting Urinal flush valve
      Material fitting Brass
      Sound insulation 2
      Surface finish fitting Chromed
      Protective shutdown No
      Maximum flow pressure 4.00 bar
      Maximum flushing flow 0.70 liter per second
      Maximum flush water volume 4.00 liter
      Minimum flushing flow 0.30 liter per second
      Minimum flush water volume 2.00 liter
    Teknisk specifikation
    • Unik ref.2000100071
    • ProduktfamilieFlushing systems
    • ProduktgruppeSelf closing urinal flushing systems
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2021-10-18
    • Udgavenummer1
    Relateret
    • Materiale primærtMessing
    • Designet iTyskland
    • Fremstillet iTyskland
    • Nettovægt (kg)0.82
    Klassifikation
    • BIMobject-kategoriSanitet - Urinaler
    • Uniclass 2015-kodePr_40_20_93_79
    • Uniclass 2015-beskrivelseUrinal flushing valves

    Tilgængelighed i region

    Asien Europa Oceanien Nordamerika Afrika