AQUALINE WC flushing valve AQRM552
AQUALINE WC flushing valve AQRM552

    AQUALINE WC flushing valve AQRM552

    AQUALINE WC flush valve DN 20 for surface installation, flushing quantity and volume flow adjustable. Polished chromium-plated brass, push cap and screw fitting made of chromium-plated plastic.
    Specifikation
    • Type of mounting Wall mounting
      Type of operation Manual operation
      Diameter nominal DN-20-3-4INH
      Calculation flow rate cold water 1.00 liter per second
      Functional principle Hydraulic self-closing
      Minimum flow pressure 1.20 bar
      Type of flushing fitting WC flush valve
      Material fitting Brass
      Sound insulation No
      Surface finish fitting Chromed
      Protective shutdown No
      Maximum flow pressure 4.00 bar
      Maximum flushing flow 1.30 liter per second
      Maximum flush water volume 9.00 liter
      Minimum flushing flow 1.00 liter per second
      Minimum flush water volume 6.00 liter
    Teknisk specifikation
    • Unik ref.2000100083
    • ProduktfamilieFlushing systems
    • ProduktgruppeSelf closing WC flushing systems
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2021-06-08
    • Udgavenummer1
    Relateret
    • Materiale primærtMessing
    • Designet iTyskland
    • Fremstillet iTyskland
    • Nettovægt (kg)0.95
    Klassifikation
    • BIMobject-kategoriSanitet - Toilet
    • Uniclass 2015-kodePr_40_20_93_91
    • Uniclass 2015-beskrivelseWC flushing valves

    Tilgængelighed i region

    Asien Europa Oceanien Nordamerika Afrika