HEAVY-DUTY Wall hung WC pan HDTX592
HEAVY-DUTY Wall hung WC pan HDTX592

    HEAVY-DUTY Wall hung WC pan HDTX592

    Wall hung WC pan, hidden mounting with stainless steel rods through wall, fixing and service via maintenance room, stainless steel, surface satin finished, material thickness 1.6 mm, flushing certificated to EN 997, concealed flushing rim with min. 4 liter flushing capacity, with a shrouded 100 mm diameter horizontal 'P' trap outlet, pressed seat area tapered towards centre, all edges curved, fixing with 280 mm stainless steel rods and screw nuts (included) through the wall. 4 litre flush EN997 approved. Products can be foam filled, on request, for extra strength and reduction of noise in a security environment. Without seat and lid Dimensions 360 x 351 x 500 mm (W x H x D)
    Specifikation
    • Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      500.00 mm
      Overall height      351.00 mm
      Overall width      360.00 mm
      Type of mounting      Bolt fix with duct wall
      Outlet size      DN 100
      Inlet size      DN 55
      Minimum flushing capacity      4.00 liter
      Type of toilet seat      No seat
      Type of WC      Wall hung

    Teknisk specifikation
    • Unik ref.2000100447
    • ProduktfamilieUrinals / WC
    • ProduktgruppeWCs
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2020-02-13
    • Udgavenummer1
    • Højde (mm)351
    • Bredde (mm)360
    • Dybde (mm)500
    Relateret
    • Materiale primærtRustfrit stål
    • Designet iStorbritannien
    • Fremstillet iStorbritannien
    • Nettovægt (kg)13.74
    Klassifikation
    • BIMobject-kategoriSanitet - Toilet
    • Uniclass 2015-kodePr_40_20_93_94
    • Uniclass 2015-beskrivelseWC pans

    Tilgængelighed i region

    Asien Europa Oceanien Nordamerika Afrika