CAMPUS floor standing WC pan HDTX597
CAMPUS floor standing WC pan HDTX597

    CAMPUS floor standing WC pan HDTX597

    Campus floor standing WC pan for fitting through duct wall, manufactured from grade 1.4301 (304) stainless steel, material thickness 1.5mm for the pan and shroud - satin polish finish. The WC incorporates a stainless steel P trap 102mm o/d. A separate mounting plate and 4 bolts are provided for mounting the WC through a duct wall. The Campus WC has a pressed seating area that does not require a separate seat in vandal prone installations. However, a seat and lid can be fitted. Approval: Complies with BS EN 997 for 4.5 litre flushing. Also complies with the Australian and German test standards. Without seat and lid Dimensions 360 x 400 x 500 mm (W x H x D)
    Specifikation
    • Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      500.00 mm
      Overall height      400.00 mm
      Overall width      360.00 mm
      Type of mounting      Bolt fix with duct wall
      Outlet size      DN 100
      Inlet size      DN 55
      Minimum flushing capacity      4.00 liter
      Type of toilet seat      No seat
      Type of WC      Wall hung

    Teknisk specifikation
    • Unik ref.2000100729
    • ProduktfamiliePrison units
    • ProduktgruppeWCs
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2020-03-24
    • Udgavenummer1
    • Højde (mm)400
    • Bredde (mm)360
    • Dybde (mm)500
    Relateret
    • Materiale primærtRustfrit stål
    • Designet iStorbritannien
    • Fremstillet iStorbritannien
    • Nettovægt (kg)19.1
    Klassifikation
    • BIMobject-kategoriSanitet - Toilet
    • Uniclass 2015-kodePr_40_20_93_94
    • Uniclass 2015-beskrivelseWC pans

    Tilgængelighed i region

    Asien Europa Oceanien Nordamerika Afrika