RODAN hygiene bag dispenser RODX191
RODAN hygiene bag dispenser RODX191

    RODAN hygiene bag dispenser RODX191

    Hygiene bag dispenser for wall mounting, stainless steel, surface satin finished, material thickness 0.8 mm, edges not welded, inboard lug to hold package, withdrawal from front, incl. premounted double side self-adhesive tape and stainless steel screws and dowels, includes cleaning rag to clean bonding surface. Dimensions 91 x 150 x 21 mm (W x H x D)
    Specifikation
    • Lock      No lock
      Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      24.00 mm
      Overall height     150.00 mm
      Overall width      93.00 mm
      Type of mounting      Wall mounting
      Filling quantity      30.00000
      Filling quantity uom      Pieces
      Type of consumable      Hygiene bag
      Type of operation      Manual operation

    Teknisk specifikation
    • Unik ref.2000101218
    • ProduktfamilieAccessories
    • ProduktgruppeHygiene bag dispensers
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2019-07-25
    • Udgavenummer1
    • Højde (mm)150
    • Bredde (mm)91
    • Dybde (mm)21
    Relateret
    • Materiale primærtRustfrit stål
    • Designet iForenede Arabiske Emirater
    • Fremstillet iForenede Arabiske Emirater
    • Nettovægt (kg)0.16
    Klassifikation
    • BIMobject-kategoriSanitet - Dispensere
    • Uniclass 2015-kodePr_40_50_07_76
    • Uniclass 2015-beskrivelseSanitary towel disposal bins

    Tilgængelighed i region

    Asien Europa Oceanien Nordamerika Afrika