RODAN paper towel/soap dispenser combination RODX601
RODAN paper towel/soap dispenser combination RODX601

    RODAN paper towel/soap dispenser combination RODX601

    Paper towel, soap dispenser combination for wall mounting, stainless steel, surface satin finished, material thickness 0.8 mm, cylinder lock with Franke standard key, inspection windows on sides, paper towel dispenser with loading capacity 300 - 400 pcs. of paper depending on convolution, suitable for liquid soaps and lotions, 0.8 liter soap tank, pull lever, includes stainless steel screws and dowels. Dimensions 358 x 325 x 134 mm (W x H x D)
    Specifikation
    • Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      134.00 mm
      Overall height      325.00 mm
      Overall width      358.00 mm
      Type of mounting      Wall mounting
      Lock 1      Key-lock
      Lock 2      Key-lock
      Combination part 1      Paper towel dispenser
      Combination part 2      Soap dispenser
      Filling quantity 1      400.00000
      Filling quantity 1 uom      Pieces
      Filling quantity 2      0.80000
      Filling quantity 2 uom      Liter
      Type of consumable 1      Paper towel
      Type of consumable 2      Liquid soap
      Surface finish      Satin finished

    Teknisk specifikation
    • Unik ref.2000101221
    • ProduktfamilieAccessories
    • ProduktgruppeCombinations
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2021-07-30
    • Udgavenummer1
    • Højde (mm)325
    • Bredde (mm)358
    • Dybde (mm)134
    Relateret
    • Materiale primærtRustfrit stål
    • Designet iForenede Arabiske Emirater
    • Fremstillet iForenede Arabiske Emirater
    • Nettovægt (kg)3.47
    Klassifikation
    • BIMobject-kategoriSanitet - Dispensere
    • Uniclass 2015-kodePr_40_70_22_52
    • Uniclass 2015-beskrivelseMulti-function dispensers

    Tilgængelighed i region

    Asien Europa Oceanien Nordamerika Afrika