RODAN foam soap dispenser RODX616
RODAN foam soap dispenser RODX616

    RODAN foam soap dispenser RODX616

    Foam soap dispenser for wall mounting, stainless steel, surface satin finished, material thickness 0.8 mm, cylinder lock with Franke standard key, inspection windows on sides, suitable for Franke foam soap (not included in scope of delivery), stainless steel pull lever, inclusive stainless steel screws and dowels. Dimensions 116 x 326 x 135 mm (W x H x D)
    Specifikation
    • Lock      Key-lock
      Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      135.00 mm
      Overall height      326.00 mm
      Overall width      116.00 mm
      Type of mounting      Wall mounting
      Filling quantity      650.00000
      Filling quantity uom      ml
      Type of consumable      Foam soap
      Type of operation      Manual operation
      Type of soap container      Single-use bag
      Surface finish      Satin finished

    Teknisk specifikation
    • Unik ref.2000101222
    • ProduktfamilieAccessories
    • ProduktgruppeSoap dispensers
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2020-02-21
    • Udgavenummer1
    • Højde (mm)326
    • Bredde (mm)116
    • Dybde (mm)135
    Relateret
    • Materiale primærtRustfrit stål
    • Designet iForenede Arabiske Emirater
    • Fremstillet iForenede Arabiske Emirater
    • Nettovægt (kg)1.643
    Klassifikation
    • BIMobject-kategoriSanitet - Dispensere
    • Uniclass 2015-kodePr_40_70_22_81
    • Uniclass 2015-beskrivelseSoap dispensers

    Tilgængelighed i region

    Asien Europa Oceanien Nordamerika Afrika