RODAN waste bin RODX606
RODAN waste bin RODX606

    RODAN waste bin RODX606

    Waste bin for wall mounting, stainless steel, surface satin finished, material thickness 0.8 mm, folding self closing lid, with integrated bag holder, cylinder lock with Franke standard key, inclusive stainless steel screws and dowels. Capacity approx. 45 liters Dimenmsions 495 x 710 x 153 mm (W x H x D)
    Specifikation
    • Bag holder      Integrated
      Filling volume      45.00 liter
      Lid      Yes
      Lock      Key-lock
      Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      153.00 mm
      Overall height      710.00 mm
      Overall width      495.00 mm
      Type of mounting      Wall mounting
      Surface finish      Satin finished

    Teknisk specifikation
    • Unik ref.2000101346
    • ProduktfamilieAccessories
    • ProduktgruppeWaste bins
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2021-08-03
    • Udgavenummer1
    • Højde (mm)710
    • Bredde (mm)495
    • Dybde (mm)153
    Relateret
    • Materiale primærtRustfrit stål
    • Designet iForenede Arabiske Emirater
    • Fremstillet iForenede Arabiske Emirater
    • Nettovægt (kg)7.62
    Klassifikation
    • BIMobject-kategoriSanitet - Affaldskurve
    • Uniclass 2015-kodePr_40_50_07_96
    • Uniclass 2015-beskrivelseWaste bins

    Tilgængelighed i region

    Asien Europa Oceanien Nordamerika Afrika