RODAN waste bin RODX604E
RODAN waste bin RODX604E

    RODAN waste bin RODX604E

    Waste bin for recessed mounting, stainless steel, surface satin finished, material thickness 0.8 mm, folding self closing lid, with integrated bag holder, cylinder lock with Franke standard key, includes stainless steel screws and dowels. Capacity approx. 13 liters Dimensions 395 x 580 x 110 mm (W x H x D)
    Specifikation
    • Bag holder      Integrated
      Filling volume      13.00 liter
      Lid      Yes
      Lock      Key-lock
      Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      110.00 mm
      Overall height      580.00 mm
      Overall width      395.00 mm
      Type of mounting      Recessed mounting
      Surface finish      Satin finished

    Teknisk specifikation
    • Unik ref.2000101347
    • ProduktfamilieAccessories
    • ProduktgruppeWaste bins
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2021-08-03
    • Udgavenummer1
    • Højde (mm)580
    • Bredde (mm)395
    • Dybde (mm)110
    Relateret
    • Materiale primærtRustfrit stål
    • Designet iForenede Arabiske Emirater
    • Fremstillet iForenede Arabiske Emirater
    • Nettovægt (kg)4.78
    Klassifikation
    • BIMobject-kategoriSanitet - Affaldskurve
    • Uniclass 2015-kodePr_40_50_07_96
    • Uniclass 2015-beskrivelseWaste bins

    Tilgængelighed i region

    Asien Europa Oceanien Nordamerika Afrika