RODAN paper towel dispenser RODX600TT
RODAN paper towel dispenser RODX600TT

    RODAN paper towel dispenser RODX600TT

    Paper towel dispenser for installation from the front or from the top, stainless steel, surfaces satin finished, material strength 1 mm, capacity for 600 pieces of C-folded single-layer paper towels. Can be filled from the top. Dimensions 330 x 445 x 180 mm (W x H x D)
    Specifikation
    • Lock      No lock
      Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      180.00 mm
      Overall height      445.00 mm
      Overall width      330.00 mm
      Type of mounting      Counter top mounting
      Filling quantity      600.00000
      Filling quantity uom      Towels
      Type of consumable      Paper towel
      Type of operation      Manual operation
      Surface finish      Satin finished

    Teknisk specifikation
    • Unik ref.2000102672
    • ProduktfamilieAccessories
    • ProduktgruppePaper towel dispensers
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2021-08-19
    • Udgavenummer1
    • Højde (mm)445
    • Bredde (mm)330
    • Dybde (mm)180
    Relateret
    • Materiale primærtRustfrit stål
    • Designet iForenede Arabiske Emirater
    • Fremstillet iForenede Arabiske Emirater
    • Nettovægt (kg)4.2
    Klassifikation
    • BIMobject-kategoriSanitet - Dispensere
    • Uniclass 2015-kodePr_40_70_22_62
    • Uniclass 2015-beskrivelsePaper towel dispensers

    Tilgængelighed i region

    Asien Europa Oceanien Nordamerika Afrika