STRATOS shelf STRX624
STRATOS shelf STRX624
    Arkiveret

    STRATOS shelf STRX624

    Shelf for wall mounting, stainless steel, surface satin finished, front with InoxPlus surface refinement for the reduction of finger marks and better cleaning characteristics (easy to clean), material thickness 2 mm, rounded edges, protection edge at front, includes stainless steel screws and dowels. Dimensions 600 x 45 x 110 mm (W x H x D)
    Specifikation
    • Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      110.00 mm
      Overall height      45.00 mm
      Overall width      600.00 mm
      Type of mounting      Wall mounting
      Surface treatment      InoxPlus (anti fingerprint)

    Teknisk specifikation
    • Unik ref.2000102701
    • ProduktfamilieAccessories
    • ProduktgruppeShelves
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2021-08-19
    • Udgavenummer1
    • Højde (mm)45
    • Bredde (mm)600
    • Dybde (mm)110
    Relateret
    • Materiale primærtRustfrit stål
    • Designet iForenede Arabiske Emirater
    • Fremstillet iForenede Arabiske Emirater
    • Nettovægt (kg)1.54
    Klassifikation
    • BIMobject-kategoriSanitet - Opbevaring
    • Uniclass 2015-kodePr_40_30_78_06
    • Uniclass 2015-beskrivelseBathroom shelves