HEAVY-DUTY storage shelf for wall mounting HDTX644
HEAVY-DUTY storage shelf for wall mounting HDTX644

    HEAVY-DUTY storage shelf for wall mounting HDTX644

    Shelf for wall mounting, stainless steel, surface satin finished, Material thickness 2 mm, rounded edges, protection edge at front. Inclusive stainless steel crosshead screws and dowels. Dimensions 213 x 60 x 80 mm (W x H x D)
    Specifikation
    • Material code     1.4301 Chrome Nickel steel V2A
      Overall depth     83.00 mm
      Overall height     60.00 mm
      Overall width     213.00 mm
      Type of mounting     Wall mounting

    Teknisk specifikation
    • Unik ref.2000103076
    • ProduktfamiliePrison units
    • ProduktgruppeShelves
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2021-08-19
    • Udgavenummer1
    • Højde (mm)60
    • Bredde (mm)213
    • Dybde (mm)83
    Relateret
    • Materiale primærtRustfrit stål
    • Designet iForenede Arabiske Emirater
    • Fremstillet iForenede Arabiske Emirater
    • Nettovægt (kg)0.63
    Klassifikation
    • BIMobject-kategoriSanitet - Opbevaring
    • Uniclass 2015-kodePr_40_30_78_06
    • Uniclass 2015-beskrivelseBathroom shelves

    Tilgængelighed i region

    Asien Europa Oceanien Nordamerika Afrika