HEAVY-DUTY toilet paper roll compartment HDTX673E
HEAVY-DUTY toilet paper roll compartment HDTX673E

    HEAVY-DUTY toilet paper roll compartment HDTX673E

    Toilet paper roll compartment for installation in walls, stainless steel, material thickness 2,0 mm, visible surface satin finished. Round insert compartment for one WC paper roll. Mounting from front. With 4 mounting holes, fixing material included. Dimensions 180 x 180 x 105 mm (W x H x D)
    Specifikation
    • Lock      No lock
      Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      105.00 mm
      Overall height      180.00 mm
      Overall width      180.00 mm
      Filling quantity      1.00000
      Filling quantity uom      Rolls

    Teknisk specifikation
    • Unik ref.2000102704
    • ProduktfamiliePrison units
    • ProduktgruppeWC-roll holders
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2021-03-25
    • Udgavenummer1
    • Højde (mm)180
    • Bredde (mm)180
    • Dybde (mm)105
    Relateret
    • Materiale primærtRustfrit stål
    • Designet iTyskland
    • Fremstillet iTyskland
    • Nettovægt (kg)1.1
    Klassifikation
    • BIMobject-kategoriSanitet - Toilettilbehør
    • Uniclass 2015-kodePr_40_20_76_88
    • Uniclass 2015-beskrivelseToilet roll holders

    Tilgængelighed i region

    Asien Europa Oceanien Nordamerika Afrika