FIRMUS toilet brush holder FIRX005HP
FIRMUS toilet brush holder FIRX005HP

    FIRMUS toilet brush holder FIRX005HP

    Toilet brush holder for wall mounting, 304 stainless steel handle with nylon brush, glass cup, round covers to conceal the fixing of screws, inclusive stainless steel screws and dowels.

    Surface high polished
    Dimensions 115 x 340 x 140 mm (W x H x D)

    Specifikation
    • Surface finish      High polished
      Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      140.00 mm
      Overall height      340.00 mm
      Overall width      115.00 mm
      Type of mounting      Wall mounting
      Brush colour      White
      Type of brush      Nylon

    Teknisk specifikation
    • Unik ref.2000106273
    • ProduktfamilieRes. Bath. Accessories
    • ProduktgruppeToilet brush holder
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2021-08-30
    • Udgavenummer1
    • Højde (mm)340
    • Bredde (mm)115
    • Dybde (mm)140
    Relateret
    • Materiale primærtRustfrit stål
    • Materiale sekundærtGlas
    • Designet iForenede Arabiske Emirater
    • Fremstillet iForenede Arabiske Emirater
    • Nettovægt (kg)0.65
    Klassifikation
    • BIMobject-kategoriSanitet - Toilettilbehør
    • Uniclass 2015-kodePr_40_20_76_86
    • Uniclass 2015-beskrivelseToilet brush holders

    Tilgængelighed i region

    Asien Europa Oceanien Nordamerika Afrika