CUBUS soap tray CUBX007HP
CUBUS soap tray CUBX007HP

    CUBUS soap tray CUBX007HP

    Soap dish for wall mounting, 304 stainless steel, glass dish, square covers with drilled hole on bottom for fixation, inclusive stainless steel screws and dowels.

    Surface high polished
    Dimensions 147 x 54 x 135 mm (W x H x D)

    Specifikation
    • Surface finish      High polished
      Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      135.00 mm
      Overall height      54.00 mm
      Overall width      147.00 mm
      Type of mounting      Wall mounting

    Teknisk specifikation
    • Unik ref.2000106357
    • ProduktfamilieRes. Bath. Accessories
    • ProduktgruppeTumbler & soap holder
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2021-09-06
    • Udgavenummer1
    • Højde (mm)54
    • Bredde (mm)147
    • Dybde (mm)135
    Relateret
    • Materiale primærtRustfrit stål
    • Materiale sekundærtGlas
    • Designet iForenede Arabiske Emirater
    • Fremstillet iForenede Arabiske Emirater
    • Nettovægt (kg)0.58
    Klassifikation
    • BIMobject-kategoriSanitet - Badeværelsestilbehør
    • Uniclass 2015-kodePr_40_20_76_82
    • Uniclass 2015-beskrivelseSoap dishes

    Tilgængelighed i region

    Asien Europa Oceanien Nordamerika Afrika