CAMPUS row urinal CMPX551GE
CAMPUS row urinal CMPX551GE

    CAMPUS row urinal CMPX551GE

    Urinal slab, stainless steel AISI 316, surface satin finished, material thickness 1 mm, flushing water demand 0,15 l/sm, with covered flush pipe. Middle positioned slanted waste G1 1/2 B for connection to the syphon, included wall fixing brackets and mounting set.

    Dimensions 1200 x 515 x 235 mm (W x H x D)

    Specifikation
    • Material code      1.4404
      Overall depth      235.00 mm
      Overall height      516.00 mm
      Overall width      1,200.00 mm
      Type of mounting      Wall mounting
      Type of waste kit      Flat perforated waste
      Outlet size      G 1 1/2
      Inlet size      G-3-4-B
      Type of flushing      Water flushed
      Type of urinal      Trough urinal
      Water inlet      Concealed
      Water outlet      Exposed

    Teknisk specifikation
    • Unik ref.2030020113
    • ProduktfamilieUrinals / WC
    • ProduktgruppeTrough urinals
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2020-02-21
    • Udgavenummer1
    • Højde (mm)516
    • Bredde (mm)1200
    • Dybde (mm)235
    Relateret
    • Materiale primærtRustfrit stål
    • Designet iTyskland
    • Fremstillet iTyskland
    • Nettovægt (kg)14
    Klassifikation
    • BIMobject-kategoriSanitet - Urinaler
    • Uniclass 2015-kodePr_40_20_93_77
    • Uniclass 2015-beskrivelseSlab urinals

    Tilgængelighed i region

    Asien Europa Oceanien Nordamerika Afrika