CONTINA (wall-mounted) handrail for corners - right CNTX50WR
CONTINA (wall-mounted) handrail for corners - right CNTX50WR

    CONTINA (wall-mounted) handrail for corners - right CNTX50WR

    90° angle two way bar for wall mounting, horizontal and vertical, stainless steel, surface satin finished, rough polishing for better surface feel, 32 mm pipe diameter, material thickness 1.2 mm, wall distance 82 mm, with four stainless steel covers for hidden mounting, includes. stainless steel screws and dowels.

    Type right

    Dimensions 806 x 983 x 726 mm (W x H x D)

    Specifikation
    • Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      726.00 mm
      Overall height      983.00 mm
      Overall width      806.00 mm
      Type of mounting      Wall mounting
      Hidden fixing      Yes
      Hinged      No
      Pipe diameter      32.00 mm

    Teknisk specifikation
    • Unik ref.2030038228
    • ProduktfamilieGrab rails
    • ProduktgruppeGrab rails
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2021-06-04
    • Udgavenummer1
    • Højde (mm)983
    • Bredde (mm)806
    • Dybde (mm)726
    Relateret
    • Materiale primærtRustfrit stål
    • Designet iForenede Arabiske Emirater
    • Fremstillet iForenede Arabiske Emirater
    • Nettovægt (kg)2.67
    Klassifikation
    • BIMobject-kategoriSanitet - Badeværelsestilbehør
    • Uniclass 2015-kodePr_40_20_76_84
    • Uniclass 2015-beskrivelseSupport rails

    Tilgængelighed i region

    Asien Europa Oceanien Nordamerika Afrika