MEDCARE Folding support rail with toilet roll holder MEDC0009
MEDCARE Folding support rail with toilet roll holder MEDC0009

    MEDCARE Folding support rail with toilet roll holder MEDC0009

    MEDCARE folding support rail with toilet roll holder for wall mounting, stainless steel, basalt grey coated surface, two parallel rail levels, top rail 32 mm, bottom rail 27 mm, material thickness 1.5 mm, plastic end caps, protection against accidental folding, stainless steel mounting plate with basalt grey polyamide cover, load capacity up to 150 kg, mounting material to be provided by client. Dimensions 113 x 234 x 700 mm (W x H x D)
    Specifikation
    • back no
      material stainless steel
      material code 1.4301 Chrome Nickel steel V2A
      overall depth 700 mm
      overall height 234 mm
      overall width 113 mm
      surface finish satin finished
      type of fixing screw
      type of grab rail support bar
      type of mounting wall mounting
    Teknisk specifikation
    • Unik ref.3600003778
    • ProduktfamilieGrab rails
    • ProduktgruppeGrab rails
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2025-07-22
    • Udgavenummer1
    • Højde (mm)234
    • Bredde (mm)113
    • Dybde (mm)700
    Relateret
    • Materiale primærtRustfrit stål
    • Materiale sekundærtPlast
    • Designet iItalien
    • Fremstillet iItalien
    • Nettovægt (kg)2
    Klassifikation
    • BIMobject-kategoriSanitet - Badeværelsestilbehør
    • Uniclass 2015-kodePr_40_20_76_84
    • Uniclass 2015-beskrivelseSupport rails

    Tilgængelighed i region

    Asien Europa Oceanien Nordamerika Afrika