PLANOX Washbasin unit with electronic washbasin mixer PL18UEM
PLANOX Washbasin unit with electronic washbasin mixer PL18UEM

    PLANOX Washbasin unit with electronic washbasin mixer PL18UEM

    PLANOX washbasin unit with seamless welded trough, with three wash places, suitable for wall mounting, for connection to hot and cold water from the rear right or left. Stainless steel housing, satin finish, material thickness 1.5 mm. Centre waste, G 1 1/2 B flat perforated waste, including mounting material. Ready for connection, with fitted F5E-Mix electronic washbasin mixers, opto-electronically controlled, activated by hand movement. Control electronics, solenoid valve cartridge, 6 V lithium battery (CR-P2) and sensor in all-metal housing, polished chromium-plated brass. Temperature lever with adjustable, turn-proof temperature stop. Anti-theft aerator, SLIM design, with integrated flow rate controller 5.0 l/min. Activated hygiene flushing 24 hours after last activation, safety switch-off for continuous reflection and saving of statistical data. Parameterisation and communication possible via optional bidirectional remote control. Dimensions 1800 x 530 x 450 mm (W x H x D) Wash place width 600 mm
    Specifikation
    • material stainless steel
      material code 1.4301 Chrome Nickel steel V2A
      number of waste holes 1
      overall depth 450 mm
      overall height 530 mm
      overall width 1,800 mm
      rear upstand no
      splash back yes
      surface finish satin finished
      type of mounting wall mounting
      type of waste kit perforated waste
      waste hole position centre
      waste kit included yes
    Teknisk specifikation
    • Unik ref.3600004044
    • ProduktfamilieWashbasins & Washtroughs
    • ProduktgruppeWashtroughs
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2026-02-17
    • Udgavenummer1
    • Højde (mm)530
    • Bredde (mm)1800
    • Dybde (mm)450
    Relateret
    • Materiale primærtRustfrit stål
    • Materiale sekundærtMessing
    • Designet iTyskland
    • Fremstillet iTyskland
    • Nettovægt (kg)30
    Klassifikation
    • BIMobject-kategoriSanitet - håndvaske
    • Uniclass 2015-kodePr_40_20_96_99
    • Uniclass 2015-beskrivelseWash troughs

    Tilgængelighed i region

    Asien Europa Oceanien Nordamerika Afrika