EXOS Paper towel dispenser EXO600W
EXOS Paper towel dispenser EXO600W

    EXOS Paper towel dispenser EXO600W

    EXOS paper towel dispenser for wall mounting, stainless steel, surface satin finished, front white toughened safety glass, material thickness 1.2 mm, inspection window on the side, cylinder lock with key, capacity 300-400 pieces for paper with Z-fold, including mounting material.
    Specifikation
    • filling quantity 400
      filling quantity uom towels
      lock key-lock
      material stainless steel
      material code 1.4301 Chrome Nickel steel V2A
      material thickness 1.2 mm
      overall depth 120 mm
      overall height 325 mm
      overall width 300 mm
      surface finish satin finished
      type of consumable paper towel
      type of fixing screw
      type of mounting wall mounting
      type of operation manual operation
      accent colour white
      basic colour stainless steel
    Teknisk specifikation
    • Unik ref.3600008791
    • ProduktfamilieAccessories
    • ProduktgruppePaper towel dispensers
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2025-09-05
    • Udgavenummer1
    • Højde (mm)325
    • Bredde (mm)300
    • Dybde (mm)120
    Relateret
    • Materiale primærtRustfrit stål
    • Materiale sekundærtGlas
    • Designet iForenede Arabiske Emirater
    • Fremstillet iForenede Arabiske Emirater
    • Nettovægt (kg)4.64
    Klassifikation
    • BIMobject-kategoriSanitet - Dispensere
    • Uniclass 2015-kodePr_40_70_22_62
    • Uniclass 2015-beskrivelsePaper towel dispensers

    Tilgængelighed i region

    Asien Europa Oceanien Nordamerika Afrika