Double Pitch Hip End Skylight Model SI5006

Double Pitch Hip End Skylight Model SI5006

Double Pitch skylights consist of two sloped sides that meet at a ridge, and two gable ends. Decorative elements like ridge cresting and finials can be added to the skylight to create a more traditional appearance.

Hip End Skylights are similar to Double Pitch configurations. Instead of gable ends, Hip End Skylights slope downward at the end like an elongated pyramid skylight.

Teknisk specifikation
  • Unik ref.solar-double-pitch-hip-end-sl5006
  • ProduktfamilieSolar Innovations
  • ProduktgruppeFixed Skylights
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2019-01-28
  • Udgavenummer1
Relateret
  • Materiale primærtAluminium
  • Materiale sekundærtGlas
  • Designet iUSA
  • Fremstillet iUSA
Klassifikation
  • BIMobject-kategoriVinduer - Skylights
  • IFC-klassifikationVindue
  • UNSPSC-navnSkylights
  • UNSPSC-kode301718
  • Uniclass 2015-kodePr_30_59_72_77
  • Uniclass 2015-beskrivelseSkylights
  • CSI MasterFormat 2014-kode08 60 00
  • CSI MasterFormat 2014-titelRoof Windows and Skylights
  • OmniClass-nummer23-17 17 00
  • OmniClass-betegnelseSkylights