Pyramid Skylight Model SI5006

Pyramid Skylight Model SI5006

4.2 ud af 5 stjerner4.2(5 anmeldelser)

Pyramids are one of the oldest shapes in architectural history. A pyramid skylight is an affordable design option. The shape allows for snow run-off and can be customized to different pitches. All dimensions are custom as well which means you do not have to stick to a standard model.

Teknisk specifikation
  • Unik ref.solar-pyramid-skylight-sl5006
  • ProduktfamilieSolar Innovations
  • ProduktgruppeFixed Skylights
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2019-01-28
  • Udgavenummer1
Relateret
  • Materiale primærtAluminium
  • Materiale sekundærtGlas
  • Designet iUSA
  • Fremstillet iUSA
Klassifikation
  • BIMobject-kategoriVinduer - Skylights
  • IFC-klassifikationVindue
  • UNSPSC-navnSkylights
  • UNSPSC-kode301718
  • Uniclass 2015-kodePr_30_59_72_77
  • Uniclass 2015-beskrivelseSkylights
  • CSI MasterFormat 2014-kode08 60 00
  • CSI MasterFormat 2014-titelRoof Windows and Skylights
  • OmniClass-nummer23-17 17 00
  • OmniClass-betegnelseSkylights