Extra Power 2 (EP2) Air Curtain, Indirect Fired Gas

Extra Power 2 (EP2) Air Curtain, Indirect Fired Gas

Extra Power 2 (EP2)

Our EP (Extra Power) series features 3 HP motor(s) for protecting tall doors and openings. More power means a little more noise, making this suited primarily for industrial applications, but it also means more protection and greater performance. It is capable of protecting openings up to 16ft high. The standard color is Titanium Silver and heated options are available.

Teknisk specifikation
  • Unik ref.ep2-air-curtain-indirect-fired-gas
  • ProduktfamilieAir Curtains
  • ProduktgruppeEP2 (Extra Power 2) Series
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2024-03-01
  • Udgavenummer1
Relateret
  • Materiale primærtStål
  • Designet iUSA
  • Fremstillet iUSA
Klassifikation
  • BIMobject-kategoriHVAC - Luftgardiner
  • IFC-klassifikationLuftterminal
  • ETIM-kodeEC011749
  • ETIM-navnGas fired air curtain
  • Uniclass 2015-kodePr_70_60_36_02
  • Uniclass 2015-beskrivelseAir curtains
  • CSI MasterFormat 2014-kode23 34 33
  • CSI MasterFormat 2014-titelAir Curtains
  • OmniClass-nummer23-33 31 11 11
  • OmniClass-betegnelseHeated Air Curtains