Phantom 10 (PH10) Air Curtain, Unheated

Phantom 10 (PH10) Air Curtain, Unheated

Phantom 10 (PH10)

The Phantom Series is the choice for architects and designers who need all the performance and protection of a Mars Air Curtain, but need the unit to blend in with the building's internal or external aesthetics. Our Phantom units feature the same top-performing internal components as our 1/2 HP Standard Units, but are enclosed in housing which can be concealed and recess-mounted into a ceiling. The units are quieter and less conspicuous, without sacrificing anything in their ability to do the job required. Standard color for the Phantom Models is Pearl White and heated options are available.

Teknisk specifikation
  • Unik ref.ph10-air-curtain-unheated
  • ProduktfamilieAir Curtains
  • ProduktgruppePH (Phantom) Series
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2024-03-01
  • Udgavenummer1
Relateret
  • Materiale primærtStål
  • Designet iUSA
  • Fremstillet iUSA
Klassifikation
  • BIMobject-kategoriHVAC - Luftgardiner
  • IFC-klassifikationLuftterminal
  • ETIM-kodeEC010007
  • ETIM-navnElectric air curtain
  • Uniclass 2015-kodePr_70_60_36_02
  • Uniclass 2015-beskrivelseAir curtains
  • CSI MasterFormat 2014-kode23 34 33
  • CSI MasterFormat 2014-titelAir Curtains
  • OmniClass-nummer23-33 31 11 11
  • OmniClass-betegnelseHeated Air Curtains