Phantom 12 (PH12) Air Curtain, Hot Water

Phantom 12 (PH12) Air Curtain, Hot Water

Phantom 12 (PH12)

The Phantom Series is the choice for architects and designers who need all the performance and protection of a Mars Air Curtain, but need the unit to blend in with the buildings internal or external aesthetics. Our Phantom 12 units feature the same top-performing internal components as our 1 HP HV Units, but are concealed in a housing which can be recess-mounted into the ceiling. The units are quieter, and less conspicuous, without sacrificing anything in their ability to do the job required. Standard color for the Phantom Models is Pearl White and heated options are available.

Teknisk specifikation
  • Unik ref.ph12-air-curtain-hot-water
  • ProduktfamilieAir Curtains
  • ProduktgruppePH (Phantom) Series
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2024-03-01
  • Udgavenummer1
Relateret
  • Materiale primærtStål
  • Designet iUSA
  • Fremstillet iUSA
Klassifikation
  • BIMobject-kategoriHVAC - Luftgardiner
  • IFC-klassifikationLuftterminal
  • ETIM-kodeEC011301
  • ETIM-navnHot water air curtain
  • Uniclass 2015-kodePr_70_60_36_02
  • Uniclass 2015-beskrivelseAir curtains
  • CSI MasterFormat 2014-kode23 34 33
  • CSI MasterFormat 2014-titelAir Curtains
  • OmniClass-nummer23-33 31 11 11
  • OmniClass-betegnelseHeated Air Curtains