Vivid Bi-Fold Door
Vivid Bi-Fold Door
Vivid Bi-Fold Door
Vivid Bi-Fold Door
    Marvin

    Vivid Bi-Fold Door

    AVAILABLE IN SELECT U.S. MARKETS (AR, AZ, CA, CO, ID, KS, MT, NE, NM, NV, OK, OR, TX, UT, WA, WY) AND CANADA

    Open up your home and let the outdoors in with the Marvin Vivid™ Bi-Fold door. The panels fold open and closed to transform your home and expand your view. The carefully engineered top-hung design allows for effortless fingertip operation and functionality.

    Material:  Ultrex® Fiberglass Exterior and Interior

    Why You'll Love It:

    Expansive Sizes -

    Showcase the views with custom configurations up to seven panels and total maximum widths of 22'

    Superior Durability -

    Be confident in the strength of Ultrex® fiberglass, which is 7x more resistant to bending than vinyl and 4x more bend-resistant than wood/vinyl composites

    Clean Design -

    Every detail is smooth and clean, thanks to acrylic-based finishes and engineered components that eliminate overlaps and joint welds

    Teknisk specifikation
    • Unik ref.vivid-bi-fold-door
    • ProduktfamilieVivid
    • ProduktgruppeDoors
    • TypeByggematerialer
    • Udgivelsesdato2025-10-21
    • Udgavenummer1
    Relateret
    • Materiale primærtFiberglass
    • Materiale sekundærtFiberglass
    • Designet iUSA
    • Fremstillet iUSA
    Klassifikation
    • BIMobject-kategoriDøre - Foldedøre
    • IFC-klassifikationDør
    • Uniclass 2015-kodeEF_25_30
    • Uniclass 2015-beskrivelseDoors and windows
    • CSI MasterFormat 2014-kode08 16 13
    • CSI MasterFormat 2014-titelFiberglass Doors
    • OmniClass-nummer23-17 11 00
    • OmniClass-betegnelseDoors

    Tilgængelighed i region

    Nordamerika
    USA