Vivid Sliding Door
Vivid Sliding Door
Vivid Sliding Door
Vivid Sliding Door
    Marvin

    Vivid Sliding Door

    AVAILABLE IN SELECT U.S. MARKETS (AR, AZ, CA, CO, ID, KS, MT, NE, NM, NV, OK, OR, TX, UT, WA, WY) AND CANADA

    Extend your home’s livable space and invite the outdoors in with the Marvin Vivid™ Sliding door. Enjoy breathtaking views through large glass panels that fill your home with natural light, enhancing your home’s interior.

    Material:  Ultrex® Fiberglass Exterior and Interior

    Why You'll Love It:

    Expansive Sizes -

    Showcase the views with configurations up to four panels and total maximum widths of 16'

    Superior Durability -

    Be confident in the strength of Ultrex® fiberglass, which is 7x more resistant to bending than vinyl and 4x more bend-resistant than wood/vinyl composites

    Clean Design -

    Every detail is smooth and clean, thanks to acrylic-based finishes and engineered components that eliminate overlaps and joint welds

    Teknisk specifikation
    • Unik ref.vivid-sliding-door
    • ProduktfamilieVivid
    • ProduktgruppeDoors
    • TypeByggematerialer
    • Udgivelsesdato2025-10-22
    • Udgavenummer1
    Relateret
    • Materiale primærtFiberglass
    • Materiale sekundærtFiberglass
    • Designet iUSA
    • Fremstillet iUSA
    Klassifikation
    • BIMobject-kategoriDøre - Sliding Doors
    • IFC-klassifikationDør
    • Uniclass 2015-kodeEF_25_30
    • Uniclass 2015-beskrivelseDoors and windows
    • CSI MasterFormat 2014-kode08 16 13
    • CSI MasterFormat 2014-titelFiberglass Doors
    • OmniClass-nummer23-17 11 00
    • OmniClass-betegnelseDoors

    Tilgængelighed i region

    Nordamerika
    USA