Class 125 Cast Iron Chexter Tilting Disc Check Valves - 1600

Class 125 Cast Iron Chexter Tilting Disc Check Valves - 1600

Series 1600 Class 125 Cast Iron Chexter Tilting Disc Check Valves can be used in a variety of applications including chilled and hot water systems, refrigeration, plumbing, air conditioning, gas and liquid applications, water filtration, oxygen systems, boiler feed lines, and centrifugal pump and compressor systems.

Specifikation
  • Features

    • Self-actuating valve opens fully at very low pressure differential and adapts to all flow conditions
    • Single moving part ensures long, trouble-free service life
    • Eccentrically mounted, contoured disc design yields flow coefficients much higher than most check valves
    • Sizes: 2 to 36 in. (50 to 900mm)
Teknisk specifikation
  • Unik ref.1600-Check-Valve
  • ProduktfamilieValves
  • ProduktgruppeCheck Valves
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2020-01-28
  • Udgavenummer1
Relateret
  • Materiale primærtCast iron
  • Designet iUSA
  • Fremstillet iUSA
Klassifikation
  • BIMobject-kategoriVVS - Ventiler
  • IFC-klassifikationVentil
  • UNSPSC-navnSwing check valves
  • UNSPSC-kode40141634
  • Uniclass 2015-kodePr_65_54_40_13
  • Uniclass 2015-beskrivelseCheck valves
  • CSI MasterFormat 2014-kode40 05 65.26
  • CSI MasterFormat 2014-titelTilting Disc Check Valves
  • OmniClass-nummer23-27 31 19
  • OmniClass-betegnelseCheck Valves
  • CSI UniFormat II-kodeD20
  • CSI UniFormat II-titelPLUMBING