C80- Venetian Blinds

C80- Venetian Blinds

The C-type external venetian blind is a well-proven and the most popular kind of shading system. The universal nature of the system will prove itself both in homes and office buildings. It is also the most flexible solution, which may be applied different ways, depending on end users needs.
Specifikation
  • WIDTH MIN 800 mm | MAX 4600 mm HEIGHT MIN 800 mm | MAX 4500 mm DRIVE crank, standard length of 2/3 height of the venetian blind motor
Teknisk specifikation
  • Unik ref.C80_nerligruppen
  • ProduktfamilieExternal sunshading
  • ProduktgruppeVenetian Blinds
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2021-02-10
  • Udgavenummer1
  • Højde (mm)4500
  • Bredde (mm)4600
  • Dybde (mm)120
Relateret
  • Materiale primærtAluminium
  • Materiale sekundærtStål
  • Designet iPolen
  • Fremstillet iPolen
  • Nettovægt (kg)23
Klassifikation
  • BIMobject-kategoriVinduer - Persienner
  • IFC-klassifikationVindue
  • Uniclass 2015-kodePr_30_59_07_86
  • Uniclass 2015-beskrivelseSunscreens