Publish your products
C80- Venetian Blinds

C80- Venetian Blinds

The C-type external venetian blind is a well-proven and the most popular kind of shading system. The universal nature of the system will prove itself both in homes and office buildings. It is also the most flexible solution, which may be applied different ways, depending on end users needs.
Specification
  • WIDTH MIN 800 mm | MAX 4600 mm HEIGHT MIN 800 mm | MAX 4500 mm DRIVE crank, standard length of 2/3 height of the venetian blind motor
Technical specification
  • Unique ref.C80_nerligruppen
  • Product familyExternal sunshading
  • Product groupVenetian Blinds
  • TypeObject (single object)
  • Date of publishing2021-02-10
  • Edition number1
  • Height (mm)4500
  • Width (mm)4600
  • Depth (mm)120
Related
  • Material mainAluminium
  • Material secondarySteel
  • Designed inPoland
  • Manufactured inPoland
  • Weight Net (Kg)23
Classification
  • BIMobject CategoryWindows - Blinds
  • IFC classificationWindow
  • Uniclass 2015 CodePr_30_59_07_86
  • Uniclass 2015 DescriptionSunscreens

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Armenia
Anguilla
Algeria
Argentina
American Samoa
Albania
Azerbaijan
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Bahrain
Aruba
Benin
Brazil
Cook Islands
Austria
Bangladesh
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bhutan
Belize
Burkina Faso
Colombia
Fiji
Belgium
British Indian Ocean Territory
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
Brunei
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Cambodia
Canada
Cape Verde
French Guiana
Kiribati
Croatia
China
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
Christmas Island
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Cocos (Keeling) Islands
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Georgia
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Hong Kong
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
India
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
Indonesia
Dominica
Egypt
Northern Mariana Islands
France
Iran
Dominican Republic
Equatorial Guinea
Palau
Germany
Iraq
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Israel
Greenland
Eswatini
Pitcairn Islands
Greece
Japan
Grenada
Ethiopia
Samoa
Guernsey
Jordan
Guadeloupe
Gabon
Solomon Islands
Hungary
Kazakhstan
Guatemala
Ghana
Timor-Leste
Iceland
Kuwait
Haiti
Guinea
Tokelau
Ireland
Kyrgyzstan
Honduras
Guinea-Bissau
Tonga
Isle of Man
Laos
Jamaica
Kenya
Tuvalu
Italy
Lebanon
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Macau
Mexico
Liberia
Vanuatu
Latvia
Malaysia
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Maldives
Nicaragua
Madagascar
Lithuania
Mongolia
Panama
Malawi
Luxembourg
Myanmar (Burma)
Puerto Rico
Mali
Malta
Nepal
Saint Kitts and Nevis
Mauritania
Moldova
Oman
Saint Lucia
Mauritius
Monaco
Pakistan
Saint Pierre and Miquelon
Mayotte
Montenegro
Palestine
Saint Vincent and the Grenadines
Morocco
Netherlands
Philippines
Saint-Barthélemy
Mozambique
North Macedonia
Qatar
Sint Maarten
Namibia
Norway
Saudi Arabia
The Bahamas
Niger
Poland
Singapore
Trinidad and Tobago
Nigeria
Portugal
South Korea
Turks and Caicos Islands
Republic of the Congo
Romania
Sri Lanka
U.S. Virgin Islands
Reunion
Russia
Taiwan
United States
Rwanda
San Marino
Tajikistan
Saint Helena
Serbia
Thailand
São Tomé and Príncipe
Slovakia
Türkiye
Senegal
Slovenia
Turkmenistan
Seychelles
Spain
United Arab Emirates
Sierra Leone
Svalbard and Jan Mayen
Uzbekistan
Somalia
Sweden
Vietnam
South Africa
Switzerland
Yemen
South Sudan
Ukraine
Sudan
United Kingdom
Tanzania
Vatican City
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit