Noblessa Base units UED
Noblessa

Noblessa Base units UED

Noblessa base units are designed for maximum durability and planning flexibility. Built with robust 19 mm melamine-coated construction shelves and high-quality carcase materials, they offer excellent stability and long-term performance. The base units feature moisture-protected edges, lacquered and screwed back panels for optimal air circulation, and optional side depth of 461 mm for narrow floor plans or bathroom applications. High-load fittings, precise joinery and compatibility with the premium nBOX drawer system ensure smooth functionality and a consistent design aesthetic across kitchen, bathroom and living spaces.
Specifikation
  • Chamfered corner base unit 1 continuous door, 1 shelf 1030-1350 x 720 x 630-750
Teknisk specifikation
  • Unik ref.Base-units-UED
  • ProduktfamilieKitchen unit
  • ProduktgruppeBase unit
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2025-03-11
  • Udgavenummer1
Relateret
  • Materiale primærtChipboard
  • Materiale sekundærtMelamin
Klassifikation
  • BIMobject-kategoriKøkken - Køkkenskabe
  • IFC-klassifikationMøbelelement
  • CSI MasterFormat 2014-kode12 30 00
  • CSI MasterFormat 2014-titelCasework
  • OmniClass-nummer23-21 19 00
  • OmniClass-betegnelseCasework