Noblessa Tall unit GD178
Noblessa

Noblessa Tall unit GD178

Noblessa tall units are built for long-lasting stability and generous storage. Their 16 mm melamine-coated carcase panels and shelves provide durable, easy-care surfaces, while impact-resistant PP edging offers reliable moisture protection. Lacquered HDF back panels ensure secure construction and promote healthy air circulation. With high load-bearing shelves, premium fittings, and flexible interior options—including shelves, pull-outs, drawers, and appliance housings—Noblessa tall units deliver dependable performance and a clean, coordinated aesthetic in any kitchen layout.
Specifikation
  • Appliance housing for integrated fridge / freezer aperture height: 1780 mm 1 flap, 2 appliance doors 600 x 2016 x 561 600 x 2088 x 561 600 x 2160 x 561
Teknisk specifikation
  • Unik ref.Tall-unit-GD178
  • ProduktfamilieKitchen unit
  • ProduktgruppeTall unit
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2025-03-11
  • Udgavenummer1
Relateret
  • Materiale primærtChipboard
  • Materiale sekundærtMelamin
Klassifikation
  • BIMobject-kategoriKøkken - Køkkenskabe
  • IFC-klassifikationMøbelelement
  • CSI MasterFormat 2014-kode12 30 00
  • CSI MasterFormat 2014-titelCasework
  • OmniClass-nummer23-21 19 00
  • OmniClass-betegnelseCasework