Noblessa Wall units W 2 DOOR
Noblessa

Noblessa Wall units W 2 DOOR

Noblessa wall units with one hinged door provide durable, space-efficient storage with a 350 mm deep melamine-coated carcase. Soft-closing Sensys hinges ensure smooth operation, while 16 mm shelves and lacquered HDF back panels deliver long-lasting stability. Precise mounting hardware ensures secure installation and a clean, seamless appearance in any kitchen.
Specifikation
  • Wall unit 2 doors, 2 shelves. Mounting rails are included in delivery 800 x 720 x 350 800 x 792 x 350 800 x 864 x 350 900 x 720 x 350 900 x 792 x 350 900 x 864 x 350 1000 x 720 x 350 1000 x 792 x 350 1000 x 864 x 350
Teknisk specifikation
  • Unik ref.Wall-units-W-2-DOOR
  • ProduktfamilieKitchen unit
  • ProduktgruppeWall unit
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2025-03-11
  • Udgavenummer1
Relateret
  • Materiale primærtChipboard
  • Materiale sekundærtMelamin
Klassifikation
  • BIMobject-kategoriKøkken - Køkkenskabe
  • IFC-klassifikationMøbelelement
  • OmniClass-nummer23-21 19 00
  • OmniClass-betegnelseCasework