Noblessa Worktop Oak Montreal reproduction
Noblessa

Noblessa Worktop Oak Montreal reproduction

The Noblessa Oak Montreal reproduction worktop offers a warm wood-look finish combined with a durable, melamine-coated surface. Abrasion-resistant, easy to clean, and tested for heat, moisture, UV and chemical resistance, it provides long-lasting stability and reliable everyday performance while bringing natural character to modern kitchen designs.
Specifikation
  • 126 Oak montreal reproduction. Worktop APN with N edge Rounded front edge, sides sealed with straight décor edge Worktop APD with décor edge front and side edges coated with straight décor edging material, 1.5 mm thick 50-5100 x 16 x 250-1200 50-5100 x 38 x 250-1200
Teknisk specifikation
  • Unik ref.Worktop-Oak-Montreal-reproduction
  • ProduktfamilieWorktops
  • ProduktgruppeWorktops
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2025-03-11
  • Udgavenummer1
Relateret
  • Materiale primærtChipboard
  • Materiale sekundærtLaminat
Klassifikation
  • BIMobject-kategoriKøkken - Køkkenskabe
  • IFC-klassifikationMøbelelement
  • OmniClass-nummer23-21 19 00
  • OmniClass-betegnelseCasework