OPUS COMPOSITUM BIO- PLASTER
Pre-mixed plaster based on natural hydraulic lime NHL 5

OPUS COMPOSITUM BIO- PLASTER Pre-mixed plaster based on natural hydraulic lime NHL 5

OPUS COMPOSITUM BIO- PLASTER is a pre-mixed powdered plaster based on pure natural hydraulic lime NHL 5, eco-friendly and breathable, compliant with standard EN 459-1. Suitable for internal and external use, applied manually or by machine. Easy, fast, and economical to use. It offers excellent adhesion to substrates, high vapor permeability, and hardens with low stress. It can be used for walls and ceilings, both indoors and outdoors, in civil and industrial buildings.
Teknisk specifikation
  • Unik ref.OPUS-COMPOSITUM-BIO-PLASTER
  • TypeByggematerialer
  • Udgivelsesdato2026-04-23
  • Udgavenummer1
Klassifikation
  • BIMobject-kategoriVægge - Finishes