OPUS COMPOSITUM STRUKTURA F15
Fibre-reinforced structural plaster – pre-mixed, based on natural hydraulic lime
NHL 5

OPUS COMPOSITUM STRUKTURA F15 Fibre-reinforced structural plaster – pre-mixed, based on natural hydraulic lime NHL 5

OPUS COMPOSITUM STRUKTURA F15 is a premixed, powdered, fibre-reinforced structural plaster based on pure, environmentally friendly and breathable NHL 5 natural hydraulic lime in accordance with EN 459-1. Interior/exterior for manual or mechanised application. Easy to use in buildings of historical and artistic prestige. It has excellent adhesion to substrates, high vapour permeability, hardening with low tensions. Its formulation is non-toxic, resistant to sulphates, low in soluble salts and with good mechanical strength. The caustic environment of the matrix improves environmental comfort by producing aseptic conditions. As fields of application, it can be used for walls, vaults and ceilings, indoors and outdoors, of civil and listed buildings. Allurement and plastering mortar for reinforcing wall faces.
Teknisk specifikation
  • Unik ref.OPUS-COMPOSITUM-STRUKTURA-F15
  • TypeByggematerialer
  • Udgivelsesdato2026-04-23
  • Udgavenummer1
Klassifikation
  • BIMobject-kategoriVægge - Finishes