Megaband® 150. Ladder Trays
Megaband® 150. Ladder Trays
Megaband® 150. Ladder Trays
Megaband® 150. Ladder Trays
    Pemsa

    Megaband® 150. Ladder Trays

    Ladder designed for industrial environments with high loads. The Megaband® ladder consists of welded and alternating rungs, 150 mm high and safety edge to protect and strengthen the ladder. Assembly using the Click system for quick connection between sections and accessories. Made of steel with Pre-galvanised or Hot- Dip Galvanised finishes and Stainless Steel 304 and 316L, in various sizes. It is supplied in 3 metre sections.

    Specifikation
    • Excellent robotic welding of rungs to the siderails. Maximum load capacity guaranteed.

      The rungs are mounted alternately up and down to allow the fixing of the cables.

      Joining of ladder using the Click connector system.

      In accordance with IEC 61537 standard. Conforms to NEMA VE-1 standards. CE conformance with directive 2014/35 / EU.

      Wide variety of sizes, finishes and accessories to adapt to the requirements of each electrical installation.

      Application for channeling, protection and distribution of cables in Electrical installations in Industrial applications: Power Plants, Petrochemical, Chemical, Oil & Gas. Exterior applications with humid environments.

    Teknisk specifikation
    • Unik ref.Megaband-150
    • ProduktfamilieMegaband, Cable Ladder System
    • ProduktgruppeCable tray
    • TypeSamling (flere objekter)
    • Udgivelsesdato2020-08-25
    • Udgavenummer1
    • Højde (mm)150
    • Dybde (mm)3000
    Relateret
    • Materiale primærtGalvaniseret stål
    • Materiale sekundærtRustfrit stål
    • Designet iSpanien
    • Fremstillet iSpanien
    Klassifikation
    • BIMobject-kategoriElektrisk - Distribution
    • IFC-klassifikationElektrisk distribution
    • ETIM-kodeEC000854
    • ETIM-navnCable ladder/wide span cable ladder
    • UNSPSC-navnCable accessories
    • UNSPSC-kode26121630
    • Uniclass 2015-kodePr_65_70_11_14
    • Uniclass 2015-beskrivelseCable ladders
    • CSI MasterFormat 2014-kode26 05 36
    • CSI MasterFormat 2014-titelCable Trays for Electrical Systems
    • OmniClass-nummer23-35 33 19
    • OmniClass-betegnelseElectrical Cable Trays
    • CSI UniFormat II-kodeD5010
    • CSI UniFormat II-titelElectrical Service and Distribution