Pemsaband® One Perforated. Cable Tray
Pemsa

Pemsaband® One Perforated. Cable Tray

3.6 ud af 5 stjerner3.6(7 anmeldelser)

Perforated and embossed sheet steel tray of 35, 60, 85 and 100 mm height, in pre-galvanised, hot dip galvanised finishes and Stainless steel 304 and 316L, with a safety edge. The Pemsaband® LX Cable tray is suitable for supporting and routing electrical cables of light, and medium loads. Ease of assembly thanks to its Click system of fast coupling between lengths, saving on material and labour. There are a wide variety of sizes to choose from according to the needs of each installation.

Specifikation
  • Click system for the easy assembly and joining of straight lengths without the need for any other accessories. 

    Profiled safety edge for cable protection. It also prevents possible cuts when handled by the installer.

    UL Certified in accordance with the requirements of NFPA 70 and NEMA VE 1-2009. Conforms to IEC 61537 and CE Conformity to Directive 2014/35 /EU.

    The perforated and embossed base increases the transverse and longitudinal strength thus increasing the load capacity. It prevents fluid retention and achieves a lower unit weight.

    Wide variety of sizes, finishes and accessories to adapt to the requirements of each electrical installation.

    Support, management and distribution of cables in Electrical and/or telecommunications installations in: Civil Works, Tunnels, Car Parks, Public Buildings, Shopping Centres, Data Processing Centres, Infrastructures, Airports, Underground and Railway. Tertiary sector and industrial applications: Naval, Petrochemical, Textile, Chemical and Food. Indoor applications in the dry or in exterior atmospheres with wet environments according to the various finishes.

Teknisk specifikation
  • Unik ref.PemsabandOnePerf
  • ProduktfamiliePemsaband, Perforated and Solid Cable Tray System
  • ProduktgruppeCable tray
  • TypeSamling (flere objekter)
  • Udgivelsesdato2020-08-26
  • Udgavenummer1
  • Dybde (mm)3000
Relateret
  • Materiale primærtGalvaniseret stål
  • Materiale sekundærtRustfrit stål
  • Designet iSpanien
  • Fremstillet iSpanien
Klassifikation
  • BIMobject-kategoriElektrisk - Distribution
  • IFC-klassifikationElektrisk distribution
  • ETIM-kodeEC000047
  • ETIM-navnCable tray/wide span cable tray
  • UNSPSC-navnCable accessories
  • UNSPSC-kode26121630
  • Uniclass 2015-kodePr_65_70_11_17
  • Uniclass 2015-beskrivelseCable trays
  • CSI MasterFormat 2014-kode26 05 36
  • CSI MasterFormat 2014-titelCable Trays for Electrical Systems
  • OmniClass-nummer23-35 33 19
  • OmniClass-betegnelseElectrical Cable Trays
  • CSI UniFormat II-kodeD5010
  • CSI UniFormat II-titelElectrical Service and Distribution