Lightcloud Blue Remote for Lighting Control System
Lightcloud Blue Remote for Lighting Control System

    Lightcloud Blue Remote for Lighting Control System

    • Direct Connect to the Lightcloud Blue mobile app via Bluetooth, no Gateway or Hub required
    • Use a mobile device to assign the Areas or lights that the Remote will control
    • Includes decorator wall plate that can be installed on any surface or replace an existing light switch
    • Easily control up to 3 Areas (up to 600 devices) for On/Off, Dim Level, and Color Temperature
    • Programmable function buttons make it easy to customize
    • Additional accessories available



    Specifikation
      • Technical Specifications
        • Performance
          • Product Type: Wireless Remote
          • Description: The Lightcloud Blue Remote lets you control your Lightcloud Blue-enabled lighting from anywhere on site. Manage on/off switching, dimming, color tuning, and set programmable buttons for custom Scenes. No Gateway or Hub required.
        • Lightcloud
          • Lightcloud Blue:
            • Lightcloud Blue is a Bluetooth mesh wireless lighting control system that allows you to control RAB's various compatible devices. With RAB's patent-pending Rapid Provisioning technology, devices can be quickly and easily commissioned for residential and large commercial applications using the Lightcloud Blue mobile app. Each device in a system can communicate with any other device, eliminating the need for a Gateway or Hub and maximizing the control system's reach.
            • Learn more at www.lightcloud.com
          • Gateway Required: No
          • Communication Protocol: Bluetooth Mesh
          • Range: Up to 60 feet between standard building materials. Building materials such as brick, concrete, and steel construction may require additional Lightcloud Blue devices to extend around an obstruction. Up to 200 feet clear line of sight.
          • Spacing Criteria: Lightcloud Blue devices should be placed within the specified range to communicate within the Bluetooth Mesh network.
          • Max # of Devices to Control: The Remote can be assigned to control up to 3 different Areas which could be up to 600 devices depending on how the system is configured.
        • Factory Reset:
          • Method 1: Pin Tool
            • Use the pin tool included with the Remote (or a paper clip) to press and hold the "Factory Reset" button on the back of Remote for 3 seconds until you see a slow flashing red light at the top left corner on the face of the Remote.
          • Method 2: Button Reset
            • Press and hold "On/Off" button and "Function 1" buttons at the same time for 5 seconds until you see a slow flashing red light at the top left corner on the face of the Remote.
          • Method 3: Delete from App
            • Open the app and access the device settings for the paired device. Be sure that the Remote is awake and select 'Delete'.
      • Electrical
        • Battery Type: CR2032 (included in package)
        • Battery Lifespan: 2-years
      • Installation
        • Mounting: This Wireless Remote includes a backplate, decora style faceplate, and mounting screws to replace a single gang wall switch. The backplate is magnetic to allow the Remote to securely sit on top of the faceplate. See Accessories for other compatible mounting options.
    Teknisk specifikation
    • Unik ref.lightcloud-blue-remote-for-lighting-control-system
    • ProduktfamilieLighting Controls
    • ProduktgruppeRemote Control
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2024-12-01
    • Udgavenummer1
    Klassifikation
    • BIMobject-kategoriElektrisk - Controls
    • ETIM-kodeEG000029
    • ETIM-navnLight control
    • Uniclass 2015-kodePr_65_72_97_22
    • Uniclass 2015-beskrivelseDimmer switches and controls
    • CSI MasterFormat 2014-kode26 09 23
    • CSI MasterFormat 2014-titelLighting Control Devices
    • OmniClass-nummer23-19 25 13 21 19
    • OmniClass-betegnelseRemote Controls

    Tilgængelighed i region

    Nordamerika
    USA
    Common.Footer.ValueProp.Image.AltText

    Design App til Revit

    Indlæs familier direkte ind i din Revit-model med ét klik

    Få et sted til at få adgang til nye objekter nemmere, opbevar dine Revit-familier og samarbejd med dit team.

    • MarkeringArbejd direkte med BIM-objekter ved siden af Revit
    • Markering 2 GB cloudlager – gem dit Revit-indhold
    • Markering Få integreret CO2-LCA (A1-A3) direkte fra Revit