LIGHTPAD single, left, LED7200-930 WH
REGENT

LIGHTPAD single, left, LED7200-930 WH

LIGHTPAD is elegant to look at and perfect to see with. The unique double asymmetric light distribution is uniform and refreshingly reflection free. It is controlled effortlessly with intelligence and intuition. And it does so much more than simply light an office beautifully. MyData Analysis means LIGHTPAD is a source of data as well as light. Sensors integrated in the luminaire shed light on activity levels and energy consumed allowing you to improve efficiency and save costs.

Specifikation
  • Features

    • Double asymmetric light distribution ensures uniform, shadow-free illumination of the workplace
    • Ultra-slim housing design of just 19 mm
    • Up to 4 luminaire heads can be mounted on one stand, minimising the visual impact in the space
    • ALONE at WORK® communication module as an accessory
    • SensoDim® 3 presence detector and daylight sensor in each of the luminaire heads
    • Future connection to MyData Analysis possible
    • Configuration possible via «Flash MyLight» web app
    • Luminaire efficiency up to 133 lm/W
    • Suitable for office lighting (UGR ≤ 19; Lmax ≥ 65° ≤ 3000 cd/m²)
    • Design by schneider+schumacher, Frankfurt am Main

    Specifications

    • 70 % indirect light, 30 % direct light
    • Height: 2000 mm
    • Height of luminaire head: 19 mm
    • Available in white and silver
    • Available with or without control element in the standpipe
    • Four different base plates guarantee optimum placement
    • ENEC certified

    Fields of application

    • Office & Education
      open-plan offices, individual offices
Teknisk specifikation
  • Unik ref.lightpad-single-left-led7200-930-wh
  • ProduktfamilieFreestanding luminaires and table luminaires
  • ProduktgruppeLightpad Office
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2024-10-03
  • Udgavenummer1
  • Højde (mm)2000
  • Bredde (mm)275
  • Dybde (mm)19
Relateret
  • Materiale primærtAluminium
  • Designet iSchweiz
  • Fremstillet iSchweiz
  • Nettovægt (kg)20.51
Klassifikation
  • BIMobject-kategoriBelysning - Gulvmonteret
  • IFC-klassifikationBelysningsarmatur
  • ETIM-kodeEC000300
  • ETIM-navnFloor luminaire
  • Uniclass 2015-kodePr_70_70_48
  • Uniclass 2015-beskrivelseLuminaires, lighting track and lighting accessories
  • CSI MasterFormat 2014-kode26 50 00
  • CSI MasterFormat 2014-titelLighting
  • OmniClass-nummer23-35 45 15
  • OmniClass-betegnelseLamps

Tilgængelighed i region

Europa Asien Oceanien Afrika
Åland
Afghanistan
Amerikansk Samoa
Egypten
Albanien
Armenien
Australien
Andorra
Aserbajdsjan
Cook-øerne
Belgien
Bahrain
Fiji
Bosnien-Herzegovina
Bangladesh
Fransk Polynesien
Bulgarien
Bhutan
Guam
Cypern
Brunei Darussalam
Kiribati
Danmark
Cambodia
Marshall-øerne
Estland
Cocosøerne
Mikronesien
Færøerne
Det britiske territorium i Det Indiske Ocean
Nauru
Finland
Filippinerne
New Zealand
Frankrig
Forenede Arabiske Emirater
Niue
Gibraltar
Georgien
Nordmarianerne
Grækenland
Hong Kong
Norfolk
Guernsey
Indien
Ny Kaledonien
Holland
Indonesien
Palau
Hviderusland
Irak
Papua Ny Guinea
Irland
Iran
Pitcairn-øerne
Island
Israel
Samoa
Isle of Man
Japan
Solomon-øerne
Italien
Jordan
Timor-Leste
Jan Mayen
Juleøerne
Tokelau
Jersey
Kazakhstan
Tonga
Kroatien
Kina
Tuvalu
Letland
Kuwait
United States Minor Outlying Islands
Liechtenstein
Kyrgyzstan
Vanuatu
Litauen
Laos
Wallis og Futuna
Luxembourg
Libanon
Malta
Macau
Moldova
Malaysia
Monaco
Maldiverne
Montenegro
Mongoliet
Nordmakedonien
Myanmar (Burma)
Norge
Nepal
Østrig
Nordkorea
Polen
Oman
Portugal
Pakistan
Rumænien
Palæstina
Rusland
Qatar
San Marino
Saudiarabien
Schweiz
Singapore
Serbien
Sri Lanka
Slovakiet
Sydkorea
Slovenien
Syrien
Spanien
Taiwan
Storbritannien
Tajikistan
Sverige
Thailand
Tjekkiet
Turkmenistan
Tyskland
Tyrkiet
Ukraine
Uzbekistan
Ungarn
Vietnam
Vatikanstaten
Yemen
Common.Footer.ValueProp.Image.AltText

Design App til Revit

Indlæs familier direkte ind i din Revit-model med ét klik

Få et sted til at få adgang til nye objekter nemmere, opbevar dine Revit-familier og samarbejd med dit team.

  • MarkeringArbejd direkte med BIM-objekter ved siden af Revit
  • Markering 2 GB cloudlager – gem dit Revit-indhold
  • Markering Få integreret CO2-LCA (A1-A3) direkte fra Revit