Designo R8 exit roof window PVC
Designo R8 exit roof window PVC
Designo R8 exit roof window PVC

    Designo R8 exit roof window PVC

    Designo R8 exit roof window PVC with safety and thermal insulation glazing Single-hand grip operation, side. Sash hardware mounting side left (seen from the inside). With protection against banging shut. Approved as a chimney sweep emergency escape (BG-certified). Frame material: PVC multi-chamber profile, white. Pre-assembly at the factory: Vapour barrier, circumferential thermal insulation and mounting angle. External cover: Aluminium (anthracite metallic R703). Manual operation.
    Specifikation
    • R88C 054/098 K2DL
    Teknisk specifikation
    • Unik ref.WDA_R8_K
    • ProduktfamilieRoof windows
    • ProduktgruppeExit roof window
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2019-05-01
    • Udgavenummer3
    Relateret
    • Materiale primærtPVC
    • Materiale sekundærtGlas
    • Designet iTyskland
    • Fremstillet iTyskland
    Klassifikation
    • BIMobject-kategoriVinduer - Tagvinduer
    • IFC-klassifikationVindue
    • OmniClass-nummer23-17 13 23
    • OmniClass-betegnelseRoof Windows
    • CSI UniFormat II-kodeB3020
    • CSI UniFormat II-titelRoof Openings