SD60-BAL UL Classified Class I, Airfoil Blade
Ruskin

SD60-BAL UL Classified Class I, Airfoil Blade

The SD60-BAL is a UL555S Classified Leakage Class I three-position smoke damper. It features:
  • UL555S Class I.
  • Rated to 2,000 fpm and 4" w.g
  • Designed to balance the airflow in ducts while simultaneously providing smoke damper protection.
  • Equipped with 24VAC/VDC actuator with a built in potentiometer allowing damper to open to numerous positions and still drive full open for smoke control purposes.
  • Available with factory furnished sleeves.
  • Airfoil blades, which have greater strength, less static pressure, superior sealing, superior fire protection, and produce less noise
.
Teknisk specifikation
  • Unik ref.rd-00317-096
  • ProduktfamilieSmoke Dampers
  • ProduktgruppeSmoke Dampers
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2009-09-09
  • Udgavenummer1
Klassifikation
  • BIMobject-kategoriBrandprodukter - Røgventilation

Tilgængelighed i region

Nordamerika
USA